Multilayer Ceramic Chip Capacitors

C0603X6S0G224K030BB

Product Status
Production (NRND)
Recommended Alternate Part No. : C0603X6S0J224K030BC (Interchangeability is not guaranteed.)
TDK Item Description Please refer to the FAQ about part number
C0603X6S0G224KT****
Applications
Commercial Grade
Feature
GeneralGeneral (Up to 75V)
Series
C0603 [EIA 0201]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
0.60mm ±0.03mm
Width(W)
0.30mm ±0.03mm
Thickness(T)
0.30mm ±0.03mm
Terminal Width(B)
0.10mm Min.
Terminal Spacing(G)
0.20mm Min.
Recommended Land Pattern (PA)
0.25mm to 0.35mm
Recommended Land Pattern (PB)
0.20mm to 0.30mm
Recommended Land Pattern (PC)
0.25mm to 0.35mm

Electrical Characteristics

Capacitance
220nF ±10%
Rated Voltage
4VDC
Temperature Characteristic
X6S(±22%)
Dissipation Factor (Max.)
10%
Insulation Resistance (Min.)
454MΩ

Other

Operating Temp. Range
-55 to 105°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
15000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...