Multilayer Ceramic Chip Capacitors

C1005JB0G335K050BB

Product Status
Obsolete
Recommended Alternate Part No. : C1005X5R0J475K050BC (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.11, 2023
Last Purchase Order Date : Jan.31, 2025
Last Shipment Date : Mar.31, 2025
TDK Item Description Please refer to the FAQ about part number
C1005JB0G335KT****
Applications
Commercial Grade
Feature
GeneralGeneral (Up to 75V)
Series
C1005 [EIA 0402]
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
1.00mm ±0.10mm
Width(W)
0.50mm ±0.10mm
Thickness(T)
0.50mm ±0.10mm
Terminal Width(B)
0.10mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
0.30mm to 0.50mm
Recommended Land Pattern (PB)
0.35mm to 0.45mm
Recommended Land Pattern (PC)
0.40mm to 0.60mm

Electrical Characteristics

Capacitance
3.3μF ±10%
Rated Voltage
4VDC
Temperature Characteristic
JB(±10%)
Dissipation Factor (Max.)
10%
Insulation Resistance (Min.)
30MΩ

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...