Multilayer Ceramic Chip Capacitors

C1005X5R1C683M050BA

Product Status
Production (NRND)
TDK Item Description Please refer to the FAQ about part number
C1005X5R1C683MT****
Applications
Commercial Grade
Please refer to Part No. CGA2B2X5R1C683M050BA for Automotive use.
Feature
GeneralGeneral (Up to 75V)
Series
C1005 [EIA 0402]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.50mm ±0.05mm
Terminal Width(B)
0.10mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
0.30mm to 0.50mm
Recommended Land Pattern (PB)
0.35mm to 0.45mm
Recommended Land Pattern (PC)
0.40mm to 0.60mm

Electrical Characteristics

Capacitance
68nF ±20%
Rated Voltage
16VDC
Temperature Characteristic
X5R(±15%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
1470MΩ

Other

Operating Temp. Range
-55 to 85°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...