Multilayer Ceramic Chip Capacitors

C1005X6S0G474K050BB

Product Status
Production (NRND)
Recommended Alternate Part No. : C1005X6S1A474K050BC (Interchangeability is not guaranteed.)
TDK Item Description Please refer to the FAQ about part number
C1005X6S0G474KT****
Applications
Commercial Grade
Feature
GeneralGeneral (Up to 75V)
Series
C1005 [EIA 0402]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.50mm ±0.05mm
Terminal Width(B)
0.10mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
0.30mm to 0.50mm
Recommended Land Pattern (PB)
0.35mm to 0.45mm
Recommended Land Pattern (PC)
0.40mm to 0.60mm

Electrical Characteristics

Capacitance
470nF ±10%
Rated Voltage
4VDC
Temperature Characteristic
X6S(±22%)
Dissipation Factor (Max.)
10%
Insulation Resistance (Min.)
212MΩ

Other

Operating Temp. Range
-55 to 105°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...