Multilayer Ceramic Chip Capacitors

C1005X8R2A332M050BB

Product Status
Production (NRND)
Recommended Alternate Part No. : C1005X8R2A332K050BB (Interchangeability is not guaranteed.)
TDK Item Description Please refer to the FAQ about part number
C1005X8R2A332MT****
Applications
Commercial Grade
Please refer to Part No. CGA2B3X8R2A332M050BB for Automotive use.
Feature
MidMid Voltage (100 to 630V)
150°CHigh Temperature Application
Series
C1005 [EIA 0402]
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
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.50mm ±0.05mm
Terminal Width(B)
0.10mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
0.30mm to 0.50mm
Recommended Land Pattern (PB)
0.35mm to 0.45mm
Recommended Land Pattern (PC)
0.40mm to 0.60mm

Electrical Characteristics

Capacitance
3.3nF ±20%
Rated Voltage
100VDC
Temperature Characteristic
X8R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...