Multilayer Ceramic Chip Capacitors

C1608CH2A050C080AA

Product Status
Obsolete
Recommended Alternate Part No. : C1608C0G2A050C080AA (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.11, 2023
Last Purchase Order Date : Jan.31, 2025
Last Shipment Date : Mar.31, 2025
TDK Item Description Please refer to the FAQ about part number
C1608CH2A050CT****
Applications
Commercial Grade
Feature
MidMid Voltage (100 to 630V)
Series
C1608 [EIA 0603]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.80mm ±0.10mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
0.70mm to 1.00mm(Flow Soldering)
0.60mm to 0.80mm(Reflow Soldering)
Recommended Land Pattern (PB)
0.80mm to 1.00mm(Flow Soldering)
0.60mm to 0.80mm(Reflow Soldering)
Recommended Land Pattern (PC)
0.60mm to 0.80mm(Flow Soldering)
0.60mm to 0.80mm(Reflow Soldering)

Electrical Characteristics

Capacitance
5pF ±0.25pF
Rated Voltage
100VDC
Temperature Characteristic
CH(0±60ppm/°C)
Q (Min.)
500
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...