Multilayer Ceramic Chip Capacitors
C1608NP01H040C080AA
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
C1608C0G2A020C080AA
Capacitance=2pF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA2B2C0G1H471J050BD
Capacitance=470pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
Conductive Epoxy
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J3X7T2E104K125AA
Capacitance=0.1μF
Edc=250V
T.C.=X7T
LxWxT:2x1.25x1.25mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG57NX7T2W225M500JJ
Capacitance=2.2μF
Edc=450V
T.C.=X7T
LxWxT:6x5x5mm
MEGACAP type
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65-B2GA101KAVKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
SMD / SMT Inductors (Coils)
CLT32-R15
L=150nH
Rated current=15.4A
L x W x T :
3.2 x 2.5 x 2.5mm
SMD / SMT Inductors (Coils)
CLT32-R20
L=200nH
Rated current=15.4A
L x W x T :
3.2 x 2.5 x 2.5mm
SMD / SMT Inductors (Coils)
CLT32-R31
L=310nH
Rated current=12.1A
L x W x T :
3.2 x 2.5 x 2.5mm
SMD / SMT Inductors (Coils)
MHQ1005075HA27NJTD25
L=27nH
Q=20
L x W x T :
1 x 0.5 x 0.7mm
SMD / SMT Inductors (Coils)
MHQ1005075HA43NJTD25
L=43nH
Q=20
L x W x T :
1 x 0.5 x 0.7mm