Multilayer Ceramic Chip Capacitors

C1608X8R2A153M080AA

Product Status
Production (NRND)
TDK Item Description Please refer to the FAQ about part number
C1608X8R2A153MT****
Applications
Commercial Grade
Please refer to Part No. CGA3E2X8R2A153M080AA for Automotive use.
Feature
MidMid Voltage (100 to 630V)
150°CHigh Temperature Application
Series
C1608 [EIA 0603]
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
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.80mm ±0.10mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
0.70mm to 1.00mm(Flow Soldering)
0.60mm to 0.80mm(Reflow Soldering)
Recommended Land Pattern (PB)
0.80mm to 1.00mm(Flow Soldering)
0.60mm to 0.80mm(Reflow Soldering)
Recommended Land Pattern (PC)
0.60mm to 0.80mm(Flow Soldering)
0.60mm to 0.80mm(Reflow Soldering)

Electrical Characteristics

Capacitance
15nF ±20%
Rated Voltage
100VDC
Temperature Characteristic
X8R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...