Multilayer Ceramic Chip Capacitors

C2012C0G2W182J085AE

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
C2012C0G2W182JT***S
Applications
Commercial Grade
Please refer to Part No. CGA4F4C0G2W182J085AE for Automotive use.
Feature
MidMid Voltage (100 to 630V)
SoftSoft Termination
Series
C2012 [EIA 0805]
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
2.00mm +0.45,-0.20mm
Width(W)
1.25mm +0.25,-0.20mm
Thickness(T)
0.85mm ±0.15mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.50mm Min.
Recommended Land Pattern (PA)
1.00mm to 1.30mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)
Recommended Land Pattern (PB)
1.00mm to 1.20mm(Flow Soldering)
0.70mm to 0.90mm(Reflow Soldering)
Recommended Land Pattern (PC)
0.80mm to 1.10mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)

Electrical Characteristics

Capacitance
1.8nF ±5%
Rated Voltage
450VDC
Temperature Characteristic
C0G(0±30ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ
Allowable Voltage
Allowable Current

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...