Multilayer Ceramic Chip Capacitors

C2012CH2W561K060AA

Product Status
Obsolete
Discontinue Issue Date : May.11, 2023
Last Purchase Order Date : Jan.31, 2025
Last Shipment Date : Mar.31, 2025
TDK Item Description Please refer to the FAQ about part number
C2012CH2W561KT****
Applications
Commercial Grade
Feature
MidMid Voltage (100 to 630V)
Series
C2012 [EIA 0805]
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
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness(T)
0.60mm ±0.15mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.50mm Min.
Recommended Land Pattern (PA)
1.00mm to 1.30mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)
Recommended Land Pattern (PB)
1.00mm to 1.20mm(Flow Soldering)
0.70mm to 0.90mm(Reflow Soldering)
Recommended Land Pattern (PC)
0.80mm to 1.10mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)

Electrical Characteristics

Capacitance
560pF ±10%
Rated Voltage
450VDC
Temperature Characteristic
CH(0±60ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...