Multilayer Ceramic Chip Capacitors

C3216CH2E562J115AA

Product Status
Obsolete
Recommended Alternate Part No. : C3216C0G2E562J115AA (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.11, 2023
Last Purchase Order Date : Jan.31, 2025
Last Shipment Date : Mar.31, 2025
TDK Item Description Please refer to the FAQ about part number
C3216CH2E562JT****
Applications
Commercial Grade
Feature
MidMid Voltage (100 to 630V)
Series
C3216 [EIA 1206]
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
3.20mm ±0.20mm
Width(W)
1.60mm ±0.20mm
Thickness(T)
1.15mm ±0.15mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
1.00mm Min.
Recommended Land Pattern (PA)
2.10mm to 2.50mm(Flow Soldering)
2.00mm to 2.40mm(Reflow Soldering)
Recommended Land Pattern (PB)
1.10mm to 1.30mm(Flow Soldering)
1.00mm to 1.20mm(Reflow Soldering)
Recommended Land Pattern (PC)
1.00mm to 1.30mm(Flow Soldering)
1.10mm to 1.60mm(Reflow Soldering)

Electrical Characteristics

Capacitance
5.6nF ±5%
Rated Voltage
250VDC
Temperature Characteristic
CH(0±60ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ
Allowable Voltage
Allowable Current

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...