Multilayer Ceramic Chip Capacitors
C3216X7R2J102M115AA
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
C3216JB1A476M160AB
Capacitance=47μF
Edc=10V
T.C.=JB
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C3216X5R1C106K160AA
Capacitance=10μF
Edc=16V
T.C.=X5R
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C3216X7R2J102K115AA
Capacitance=1nF
Edc=630V
T.C.=X7R
LxWxT:3.2x1.6x1.15mm
Mid Volt. (100 to 630V)
SMD / SMT Inductors (Coils)
SPM10054T-220M-HZR
L=22μH
Rated current=4.5A
L x W x T :
10.7 x 10.0 x 5.4mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1608C120MT6AB
Maximum continuous voltage [DC]=7.5V
Maximum Clamping Voltage (8/20uS)=20V
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRM1608C390KT271N
Maximum continuous voltage [DC]=28V
Maximum Clamping Voltage (8/20uS)=69V
Leaded Disk Varistors
B72210S0171K101
Max. Operating Voltage [AC]=175Vrms
Max. Surge Current Imax(8/20μs,1time)=2500A
Leaded Disk Varistors
B72210S2171K101
Max. Operating Voltage [AC]=175Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A
DC-DC Converters
CC3-0512DR-E
On-board type, Dual Output, Output: 3W, ±12V
Isolated type, Option: SMD type