Multilayer Ceramic Chip Capacitors

C3216X8R1E334K085AA

Product Status
Production (NRND)
Recommended Alternate Part No. : C3216X8R1H334K160AA (Interchangeability is not guaranteed.)
TDK Item Description Please refer to the FAQ about part number
C3216X8R1E334KT****
Applications
Commercial Grade
Feature
150°CHigh Temperature Application
Series
C3216 [EIA 1206]
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
3.20mm ±0.20mm
Width(W)
1.60mm ±0.20mm
Thickness(T)
0.85mm ±0.15mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
1.00mm Min.
Recommended Land Pattern (PA)
2.10mm to 2.50mm(Flow Soldering)
2.00mm to 2.40mm(Reflow Soldering)
Recommended Land Pattern (PB)
1.10mm to 1.30mm(Flow Soldering)
1.00mm to 1.20mm(Reflow Soldering)
Recommended Land Pattern (PC)
1.00mm to 1.30mm(Flow Soldering)
1.10mm to 1.60mm(Reflow Soldering)

Electrical Characteristics

Capacitance
330nF ±10%
Rated Voltage
25VDC
Temperature Characteristic
X8R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
1515MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...