Multilayer Ceramic Chip Capacitors

C3216X8R1E475M160AE

Product Status
Production (NRND)
Recommended Alternate Part No. : C3216X8R1E475K160AE (Interchangeability is not guaranteed.)
TDK Item Description Please refer to the FAQ about part number
C3216X8R1E475MT***S
Applications
Commercial Grade
Please refer to Part No. CGA5L1X8R1E475M160AE for Automotive use.
Feature
150°CHigh Temperature Application
SoftSoft Termination
Series
C3216 [EIA 1206]
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
3.20mm +0.40,-0.20mm
Width(W)
1.60mm +0.30,-0.20mm
Thickness(T)
1.60mm +0.30,-0.20mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
1.00mm Min.
Recommended Land Pattern (PA)
2.10mm to 2.50mm(Flow Soldering)
2.00mm to 2.40mm(Reflow Soldering)
Recommended Land Pattern (PB)
1.10mm to 1.30mm(Flow Soldering)
1.00mm to 1.20mm(Reflow Soldering)
Recommended Land Pattern (PC)
1.00mm to 1.30mm(Flow Soldering)
1.10mm to 1.60mm(Reflow Soldering)

Electrical Characteristics

Capacitance
4.7μF ±20%
Rated Voltage
25VDC
Temperature Characteristic
X8R(±15%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
106MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...