Multilayer Ceramic Chip Capacitors

C3225CH2J682K200AA

Product Status
Obsolete
Recommended Alternate Part No. : C3225C0G2J682J200AA (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.11, 2023
Last Purchase Order Date : Jan.31, 2025
Last Shipment Date : Mar.31, 2025
TDK Item Description Please refer to the FAQ about part number
C3225CH2J682KT****
Applications
Commercial Grade
Feature
MidMid Voltage (100 to 630V)
Series
C3225 [EIA 1210]
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
3.20mm ±0.40mm
Width(W)
2.50mm ±0.30mm
Thickness(T)
2.00mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
2.00mm to 2.40mm
Recommended Land Pattern (PB)
1.00mm to 1.20mm
Recommended Land Pattern (PC)
1.90mm to 2.50mm

Electrical Characteristics

Capacitance
6.8nF ±10%
Rated Voltage
630VDC
Temperature Characteristic
CH(0±60ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ
Allowable Voltage
Allowable Current

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...