Multilayer Ceramic Chip Capacitors

C3225JB2A474M200AA

Product Status
Obsolete
Recommended Alternate Part No. : C3225X7R2A474K200AA (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.11, 2023
Last Purchase Order Date : Jan.31, 2025
Last Shipment Date : Mar.31, 2025
TDK Item Description Please refer to the FAQ about part number
C3225JB2A474MT****
Applications
Commercial Grade
Feature
MidMid Voltage (100 to 630V)
Series
C3225 [EIA 1210]
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
3.20mm ±0.40mm
Width(W)
2.50mm ±0.30mm
Thickness(T)
2.00mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
2.00mm to 2.40mm
Recommended Land Pattern (PB)
1.00mm to 1.20mm
Recommended Land Pattern (PC)
1.90mm to 2.50mm

Electrical Characteristics

Capacitance
470nF ±20%
Rated Voltage
100VDC
Temperature Characteristic
JB(±10%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
1063MΩ

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...