Multilayer Ceramic Chip Capacitors

C3225X6S1E685K250AB

Product Status
Production (NRND)
TDK Item Description Please refer to the FAQ about part number
C3225X6S1E685KT****
Applications
Commercial Grade
Feature
GeneralGeneral (Up to 75V)
Series
C3225 [EIA 1210]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.40mm
Width(W)
2.50mm ±0.30mm
Thickness(T)
2.50mm ±0.30mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
2.00mm to 2.40mm
Recommended Land Pattern (PB)
1.00mm to 1.20mm
Recommended Land Pattern (PC)
1.90mm to 2.50mm

Electrical Characteristics

Capacitance
6.8μF ±10%
Rated Voltage
25VDC
Temperature Characteristic
X6S(±22%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
73MΩ

Other

Operating Temp. Range
-55 to 105°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...