Multilayer Ceramic Chip Capacitors

C3225X7R2J683M200AA

Product Status
Production (NRND)
Recommended Alternate Part No. : C3225X7R2J683K200AA (Interchangeability is not guaranteed.)
TDK Item Description Please refer to the FAQ about part number
C3225X7R2J683MT****
Applications
Commercial Grade
Please refer to Part No. CGA6M4X7R2J683M200AA for Automotive use.
Feature
MidMid Voltage (100 to 630V)
Series
C3225 [EIA 1210]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.40mm
Width(W)
2.50mm ±0.30mm
Thickness(T)
2.00mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
2.00mm to 2.40mm
Recommended Land Pattern (PB)
1.00mm to 1.20mm
Recommended Land Pattern (PC)
1.90mm to 2.50mm

Electrical Characteristics

Capacitance
68nF ±20%
Rated Voltage
630VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
7352MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

C3225X7R2J683M200AA

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 496
Country Multiple

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...