Multilayer Ceramic Chip Capacitors

C3225X8R1C106M250AE

Product Status
Production (NRND)
Recommended Alternate Part No. : C3225X8R1C106K250AE (Interchangeability is not guaranteed.)
TDK Item Description Please refer to the FAQ about part number
C3225X8R1C106MT***S
Applications
Commercial Grade
Please refer to Part No. CGA6P3X8R1C106M250AE for Automotive use.
Feature
150°CHigh Temperature Application
SoftSoft Termination
Series
C3225 [EIA 1210]
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
3.20mm +0.50,-0.40mm
Width(W)
2.50mm ±0.30mm
Thickness(T)
2.50mm ±0.30mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
2.00mm to 2.40mm
Recommended Land Pattern (PB)
1.00mm to 1.20mm
Recommended Land Pattern (PC)
1.90mm to 2.50mm

Electrical Characteristics

Capacitance
10μF ±20%
Rated Voltage
16VDC
Temperature Characteristic
X8R(±15%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
10MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...