Multilayer Ceramic Chip Capacitors

C3225X8R1E155M160AA

Product Status
Production (NRND)
Recommended Alternate Part No. : C3225X8R1E155K160AA (Interchangeability is not guaranteed.)
TDK Item Description Please refer to the FAQ about part number
C3225X8R1E155MT****
Applications
Commercial Grade
Please refer to Part No. CGA6L2X8R1E155M160AA for Automotive use.
Feature
150°CHigh Temperature Application
Series
C3225 [EIA 1210]
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
3.20mm ±0.40mm
Width(W)
2.50mm ±0.30mm
Thickness(T)
1.60mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
2.00mm to 2.40mm
Recommended Land Pattern (PB)
1.00mm to 1.20mm
Recommended Land Pattern (PC)
1.90mm to 2.50mm

Electrical Characteristics

Capacitance
1.5μF ±20%
Rated Voltage
25VDC
Temperature Characteristic
X8R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
333MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...