Multilayer Ceramic Chip Capacitors

C4520CH3F680K200KA

Product Status
Obsolete
Recommended Alternate Part No. : C4520C0G3F680K200KA (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.11, 2023
Last Purchase Order Date : Jan.31, 2025
Last Shipment Date : Mar.31, 2025
TDK Item Description Please refer to the FAQ about part number
C4520CH3F680KT****
Applications
Commercial Grade
Feature
HighHigh Voltage (1000V and over)
Series
C4520 [EIA 1808]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
4.50mm ±0.40mm
Width(W)
2.00mm ±0.20mm
Thickness(T)
2.00mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
3.10mm to 3.70mm
Recommended Land Pattern (PB)
1.20mm to 1.40mm
Recommended Land Pattern (PC)
1.50mm to 2.00mm
Recommended Slit Pattern (SD)
1.00mm to 1.30mm

Electrical Characteristics

Capacitance
68pF ±10%
Rated Voltage
3kVDC
Temperature Characteristic
CH(0±60ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...