Multilayer Ceramic Chip Capacitors
C4532CH3F221K200KA
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
| Recommended Slit Pattern (SD) |
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
C4532C0G3F221K200KA
Capacitance=220pF
Edc=3000V
T.C.=C0G
LxWxT:4.5x3.2x2mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
CAA573C0G3A993G640LH
Capacitance=99nF
Edc=1000V
T.C.=C0G
LxWxT:6.0x8.4x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CGA9P1X7T2J474K250KC
Capacitance=0.47μF
Edc=630V
T.C.=X7T
LxWxT:5.7x5x2.5mm
Mid Volt. (100 to 630V)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD271JYGNA
Capacitance=270pF
Edc=2000Vdc
T.C.=SL
DxT: 11x5mm ,F: 7.5mm
Low Dissipation
Halogen-free
Leaded Disk Varistors
B72307S0141K101
Max. Operating Voltage [AC]=140Vrms
Max. Surge Current Imax(8/20μs,1time)=1200A
PTC Limit Temperature Sensors (Sensor)
B59051D1100A040
Sensing Temperature (Nom)=100°C
Rated resistance (Max)=330Ω
PTC Limit Temperature Sensors (Sensor)
B59051D1110A040
Sensing Temperature (Nom)=110°C
Rated resistance (Max)=330Ω
PTC Limit Temperature Sensors (Sensor)
B59053D1120A040
Sensing Temperature (Nom)=120°C
Rated resistance (Max)=100Ω