Multilayer Ceramic Chip Capacitors
C4532JB2E224M230KA
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Terminal Width(B) |
|
| Recommended Land Pattern (PA) |
|
| Recommended Land Pattern (PB) |
|
| Recommended Land Pattern (PC) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Operating Temp. Range |
|
| Soldering Method |
|
| AEC-Q200 |
|
| Packing |
|
| Package Quantity |
|
| FIT (Failure In Time) |
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
C1005X5R1H104K050BB
Capacitance=0.1μF
Edc=50V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD90ZU2GA222MYNKA
Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U
DxT: 9.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Leaded Disk Varistors
B72214S2231K101
Max. Operating Voltage [AC]=230Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
Leaded Disk Varistors
B72214S2511K101
Max. Operating Voltage [AC]=510Vrms
Max. Surge Current Imax(8/20μs,1time)=5000A
Piezoelectric Buzzers
PS1920P02
Sound Pressure Level=80dB min
Freq.=2000Hz nom