Multilayer Ceramic Chip Capacitors

C4532X7R2E224M230KA

Product Status
Production (NRND)
Recommended Alternate Part No. : C4532X7R2E224K230KA (Interchangeability is not guaranteed.)
TDK Item Description Please refer to the FAQ about part number
C4532X7R2E224MT****
Applications
Commercial Grade
Please refer to Part No. CGA8N3X7R2E224M230KA for Automotive use.
Feature
MidMid Voltage (100 to 630V)
Series
C4532 [EIA 1812]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
4.50mm ±0.40mm
Width(W)
3.20mm ±0.40mm
Thickness(T)
2.30mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
3.10mm to 3.70mm
Recommended Land Pattern (PB)
1.20mm to 1.40mm
Recommended Land Pattern (PC)
2.40mm to 3.20mm

Electrical Characteristics

Capacitance
220nF ±20%
Rated Voltage
250VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
2272MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
500pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...