Multilayer Ceramic Chip Capacitors

C5750X7R2A684M160KA

Product Status
Production (NRND)
TDK Item Description Please refer to the FAQ about part number
C5750X7R2A684MT****
Applications
Commercial Grade
Please refer to Part No. CGA9L2X7R2A684M160KA for Automotive use.
Feature
MidMid Voltage (100 to 630V)
Series
C5750 [EIA 2220]
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
5.70mm ±0.40mm
Width(W)
5.00mm ±0.40mm
Thickness(T)
1.60mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
4.10mm to 4.80mm
Recommended Land Pattern (PB)
1.20mm to 1.40mm
Recommended Land Pattern (PC)
4.00mm to 5.00mm

Electrical Characteristics

Capacitance
680nF ±20%
Rated Voltage
100VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
735MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...