Multilayer Ceramic Chip Capacitors

C5750X7R2J224M230KE

Product Status
Production (NRND)
Recommended Alternate Part No. : C5750X7R2J224K230KE (Interchangeability is not guaranteed.)
TDK Item Description Please refer to the FAQ about part number
C5750X7R2J224MT***S
Applications
Commercial Grade
Please refer to Part No. CGA9N4X7R2J224M230KE for Automotive use.
Feature
MidMid Voltage (100 to 630V)
SoftSoft Termination
Series
C5750 [EIA 2220]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
5.70mm +0.50,-0.40mm
Width(W)
5.00mm ±0.40mm
Thickness(T)
2.30mm +0.30,-0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
4.10mm to 4.80mm
Recommended Land Pattern (PB)
1.20mm to 1.40mm
Recommended Land Pattern (PC)
4.00mm to 5.00mm

Electrical Characteristics

Capacitance
220nF ±20%
Rated Voltage
630VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
2272MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
500pcs

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...