Multilayer Ceramic Chip Capacitors

CGA2B2X8R1E682M050BD

Product Status
Production (NRND)
TDK Item Description Please refer to the FAQ about part number
CGA2B2X8R1E682MT***B
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
150°CHigh Temperature Application
GlueConductive Epoxy Application
Series
CGA2(1005) [EIA 0402]
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
1.00mm ±0.15mm
Width(W)
0.50mm ±0.10mm
Thickness(T)
0.50mm ±0.10mm
Terminal Width(B)
0.10mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
Recommended Land Pattern (PB)
Recommended Land Pattern (PC)

Electrical Characteristics

Capacitance
6.8nF ±20%
Rated Voltage
25VDC
Temperature Characteristic
X8R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Conductive Epoxy
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...