Multilayer Ceramic Chip Capacitors

CGA3E1X7S1E225K080AC

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CGA3E1X7S1E225KT****
Applications
Automotive Grade
Please refer to Part No. C1608X7S1E225K080AB for Commercial use.
Feature
AEC-Q200AEC-Q200
GeneralGeneral (Up to 75V)
Series
CGA3(1608) [EIA 0603]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm +0.20,-0.10mm
Width(W)
0.80mm +0.20,-0.10mm
Thickness(T)
0.80mm +0.20,-0.10mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
0.70mm to 1.00mm(Flow Soldering)
0.60mm to 0.80mm(Reflow Soldering)
Recommended Land Pattern (PB)
0.80mm to 1.00mm(Flow Soldering)
0.60mm to 0.80mm(Reflow Soldering)
Recommended Land Pattern (PC)
0.60mm to 0.80mm(Flow Soldering)
0.60mm to 0.80mm(Reflow Soldering)

Electrical Characteristics

Capacitance
2.2μF ±10%
Rated Voltage
25VDC
Temperature Characteristic
X7S(±22%)
Dissipation Factor (Max.)
7.5%
Insulation Resistance (Min.)
227MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...