Multilayer Ceramic Chip Capacitors

CGA3E1X8L1V105K080AC

New Product
Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CGA3E1X8L1V105KT****
Applications
Automotive Grade
Please refer to Part No. C1608X8L1V105K080AC for Commercial use.
Feature
AEC-Q200AEC-Q200
GeneralGeneral (Up to 75V)
Series
CGA3(1608) [EIA 0603]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm +0.20,-0.10mm
Width(W)
0.80mm +0.20,-0.10mm
Thickness(T)
0.80mm +0.20,-0.10mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
0.70mm to 1.00mm(Flow Soldering)
0.60mm to 0.80mm(Reflow Soldering)
Recommended Land Pattern (PB)
0.80mm to 1.00mm(Flow Soldering)
0.60mm to 0.80mm(Reflow Soldering)
Recommended Land Pattern (PC)
0.60mm to 0.80mm(Flow Soldering)
0.60mm to 0.80mm(Reflow Soldering)

Electrical Characteristics

Capacitance
1μF ±10%
Rated Voltage
35VDC
Temperature Characteristic
X8L(+15,-40%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
500MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
YES
Packing
Taping [180mm Reel]
Package Quantity
4000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...