Multilayer Ceramic Chip Capacitors

CGA3E2C0G2A181J080AD

Product Status
Obsolete
Discontinue Issue Date : May.11, 2023
Last Purchase Order Date : Jan.31, 2025
Last Shipment Date : Mar.31, 2025
TDK Item Description Please refer to the FAQ about part number
CGA3E2C0G2A181JT***B
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
MidMid Voltage (100 to 630V)
GlueConductive Epoxy Application
Series
CGA3(1608) [EIA 0603]
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
1.60mm ±0.15mm
Width(W)
0.80mm ±0.15mm
Thickness(T)
0.80mm ±0.15mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
0.70mm to 1.00mm
Recommended Land Pattern (PB)
0.80mm to 1.00mm
Recommended Land Pattern (PC)
0.60mm to 0.80mm

Electrical Characteristics

Capacitance
180pF ±5%
Rated Voltage
100VDC
Temperature Characteristic
C0G(0±30ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Conductive Epoxy
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...