Multilayer Ceramic Chip Capacitors

CGA3E2X7R1H153M080AD

Product Status
Production (NRND)
TDK Item Description Please refer to the FAQ about part number
CGA3E2X7R1H153MT***B
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
GlueConductive Epoxy Application
Series
CGA3(1608) [EIA 0603]
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
1.60mm ±0.15mm
Width(W)
0.80mm ±0.15mm
Thickness(T)
0.80mm ±0.15mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
0.70mm to 1.00mm
Recommended Land Pattern (PB)
0.80mm to 1.00mm
Recommended Land Pattern (PC)
0.60mm to 0.80mm

Electrical Characteristics

Capacitance
15nF ±20%
Rated Voltage
50VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Conductive Epoxy
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...