Multilayer Ceramic Chip Capacitors
CGA3E3X7R1E334M080AB
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
EMI Suppression Capacitors
B32921C3104M000
0.1uF, 305Vrms AC
6m(W) x 12m(H) x 13m(L)
SMD / SMT Inductors (Coils)
MLZ2012N4R7LT000
L=4.7μH
Rated current=130mA
L x W x T :
2 x 1.25 x 0.85mm
SMD / SMT Inductors (Coils)
VLS252010HBX-2R2M-1
L=2.2μH
Rated current=2.6A
L x W x T :
2.5 x 2 x 1mm
Leaded Disk Varistors
B72210S0381K101
Max. Operating Voltage [AC]=385Vrms
Max. Surge Current Imax(8/20μs,1time)=2500A
Leaded Disk Varistors
B72210S0421K101
Max. Operating Voltage [AC]=420Vrms
Max. Surge Current Imax(8/20μs,1time)=2500A
Leaded Disk Varistors
B72214S0102K101
Max. Operating Voltage [AC]=1100Vrms
Max. Surge Current Imax(8/20μs,1time)=4500A
DC-DC Converters
CE-1004
On-board type
Non-Isolated type
Ferrite Magnets
FB12B
Br = 470±10 mT
Hcj = 368.0 kA/m Min.