Multilayer Ceramic Chip Capacitors

CGA4J1C0G1E563G125AC

New Product
Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CGA4J1C0G1E563GT****
Applications
Automotive Grade
Please refer to Part No. C2012C0G1E563G125AC for Commercial use.
Feature
AEC-Q200AEC-Q200
GeneralGeneral (Up to 75V)
Series
CGA4(2012) [EIA 0805]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness(T)
1.25mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.50mm Min.
Recommended Land Pattern (PA)
1.00mm to 1.30mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)
Recommended Land Pattern (PB)
1.00mm to 1.20mm(Flow Soldering)
0.70mm to 0.90mm(Reflow Soldering)
Recommended Land Pattern (PC)
0.80mm to 1.10mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)

Electrical Characteristics

Capacitance
56nF ±2%
Rated Voltage
25VDC
Temperature Characteristic
C0G(0±30ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
8928MΩ
Allowable Voltage
Allowable Current

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...