Multilayer Ceramic Chip Capacitors

CGA4J2X8R1E224M125AD

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CGA4J2X8R1E224MT***B
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
150°CHigh Temperature Application
GlueConductive Epoxy Application
Series
CGA4(2012) [EIA 0805]
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
2.00mm ±0.25mm
Width(W)
1.25mm ±0.25mm
Thickness(T)
1.25mm ±0.25mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.50mm Min.
Recommended Land Pattern (PA)
1.00mm to 1.30mm
Recommended Land Pattern (PB)
1.00mm to 1.20mm
Recommended Land Pattern (PC)
0.80mm to 1.10mm

Electrical Characteristics

Capacitance
220nF ±20%
Rated Voltage
25VDC
Temperature Characteristic
X8R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
2272MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Conductive Epoxy
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...