Multilayer Ceramic Chip Capacitors

CGA4J2X8R1H683M125AA

Product Status
Production (NRND)
TDK Item Description Please refer to the FAQ about part number
CGA4J2X8R1H683MT****
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
150°CHigh Temperature Application
Series
CGA4(2012) [EIA 0805]
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
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness(T)
1.25mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.50mm Min.
Recommended Land Pattern (PA)
1.00mm to 1.30mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)
Recommended Land Pattern (PB)
1.00mm to 1.20mm(Flow Soldering)
0.70mm to 0.90mm(Reflow Soldering)
Recommended Land Pattern (PC)
0.80mm to 1.10mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)

Electrical Characteristics

Capacitance
68nF ±20%
Rated Voltage
50VDC
Temperature Characteristic
X8R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
7352MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...