Multilayer Ceramic Chip Capacitors
CGA4J3X8R1H224K125AD
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Terminal Width(B) |
|
| Terminal Spacing(G) |
|
| Recommended Land Pattern (PA) |
|
| Recommended Land Pattern (PB) |
|
| Recommended Land Pattern (PC) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
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
C1608X7R2A105K080AC
Capacitance=1μF
Edc=100V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA3E1X7S1E225K080AC
Capacitance=2.2μF
Edc=25V
T.C.=X7S
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J1X8L1V225K125AC
Capacitance=2.2μF
Edc=35V
T.C.=X8L
LxWxT:2x1.25x1.25mm
High Temp. (Up to 150ºC)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J3X8R1H224K125AB
Capacitance=0.22μF
Edc=50V
T.C.=X8R
LxWxT:2x1.25x1.25mm
High Temp. (Up to 150ºC)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA6P1X8R1E106K250AC
Capacitance=10μF
Edc=25V
T.C.=X8R
LxWxT:3.2x2.5x2.5mm
High Temp. (Up to 150ºC)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65-B2GA221KAVKA
Capacitance=220pF
Edc=400Vac
T.C.=B
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
CeraLink Capacitors
B58031I9254M062
0.25 μF, 900 V
LxWxT=7.85x10.84x4 mm
Capacitors for DC Link
B32774M2105J000
1uF, 1400V DC
15mm(W) x 24.5mm(H) x 31.5mm(L)
Chip NTC Thermistors (Sensor)
NTCG104BF473FT1SX
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±1%
TMR Angle Sensors
TAS2142-AAAC
Analog Output 3.0Vp-p (Differential Sin+ - Sin- / Cos+ - Cos-, 5.0V applied) TSSOP-8
Redundancy=No
0 (Single)
Angle Accuracy (Overall Temperature)=+/-0.6 deg