Multilayer Ceramic Chip Capacitors

CGA5H4X7R2J152M115AA

Product Status
Production (NRND)
TDK Item Description Please refer to the FAQ about part number
CGA5H4X7R2J152MT****
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
MidMid Voltage (100 to 630V)
Series
CGA5(3216) [EIA 1206]
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
3.20mm ±0.20mm
Width(W)
1.60mm ±0.20mm
Thickness(T)
1.15mm ±0.15mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
1.00mm Min.
Recommended Land Pattern (PA)
2.10mm to 2.50mm(Flow Soldering)
2.00mm to 2.40mm(Reflow Soldering)
Recommended Land Pattern (PB)
1.10mm to 1.30mm(Flow Soldering)
1.00mm to 1.20mm(Reflow Soldering)
Recommended Land Pattern (PC)
1.00mm to 1.30mm(Flow Soldering)
1.10mm to 1.60mm(Reflow Soldering)

Electrical Characteristics

Capacitance
1.5nF ±20%
Rated Voltage
630VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...