Multilayer Ceramic Chip Capacitors

CGA5L2X5R1E155M160AA

Product Status
Production (NRND)
Recommended Alternate Part No. : CGA5L2X7R1E155K160AA (Interchangeability is not guaranteed.)
TDK Item Description Please refer to the FAQ about part number
CGA5L2X5R1E155MT****
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
GeneralGeneral (Up to 50V)
Series
CGA5(3216) [EIA 1206]
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
3.20mm +0.30,-0.10mm
Width(W)
1.60mm +0.30,-0.10mm
Thickness(T)
1.60mm +0.30,-0.10mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
1.00mm Min.
Recommended Land Pattern (PA)
2.10mm to 2.50mm(Flow Soldering)
2.00mm to 2.40mm(Reflow Soldering)
Recommended Land Pattern (PB)
1.10mm to 1.30mm(Flow Soldering)
1.00mm to 1.20mm(Reflow Soldering)
Recommended Land Pattern (PC)
1.00mm to 1.30mm(Flow Soldering)
1.10mm to 1.60mm(Reflow Soldering)

Electrical Characteristics

Capacitance
1.5μF ±20%
Rated Voltage
25VDC
Temperature Characteristic
X5R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
333MΩ

Other

Operating Temp. Range
-55 to 85°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...