Multilayer Ceramic Chip Capacitors

CGA5L2X8R1H474M160AD

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CGA5L2X8R1H474MT***B
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
150°CHigh Temperature Application
GlueConductive Epoxy Application
Series
CGA5(3216) [EIA 1206]
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
3.20mm +0.30,-0.10mm
Width(W)
1.60mm +0.30,-0.10mm
Thickness(T)
1.60mm +0.30,-0.10mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
1.00mm Min.
Recommended Land Pattern (PA)
2.10mm to 2.50mm
Recommended Land Pattern (PB)
1.10mm to 1.30mm
Recommended Land Pattern (PC)
1.00mm to 1.30mm

Electrical Characteristics

Capacitance
470nF ±20%
Rated Voltage
50VDC
Temperature Characteristic
X8R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
1063MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Conductive Epoxy
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...