Multilayer Ceramic Chip Capacitors

CGA6L2X7R1H105M160AD

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CGA6L2X7R1H105MT***B
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
GlueConductive Epoxy Application
Series
CGA6(3225) [EIA 1210]
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
3.20mm ±0.45mm
Width(W)
2.50mm ±0.30mm
Thickness(T)
1.60mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
Recommended Land Pattern (PB)
Recommended Land Pattern (PC)

Electrical Characteristics

Capacitance
1μF ±20%
Rated Voltage
50VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
500MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Conductive Epoxy
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...