Multilayer Ceramic Chip Capacitors

CGA6L2X8R1E155K160AD

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CGA6L2X8R1E155KT***B
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
150°CHigh Temperature Application
GlueConductive Epoxy Application
Series
CGA6(3225) [EIA 1210]
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
3.20mm ±0.45mm
Width(W)
2.50mm ±0.30mm
Thickness(T)
1.60mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
Recommended Land Pattern (PB)
Recommended Land Pattern (PC)

Electrical Characteristics

Capacitance
1.5μF ±10%
Rated Voltage
25VDC
Temperature Characteristic
X8R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
333MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Conductive Epoxy
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...