Multilayer Ceramic Chip Capacitors

CGA6P3X8R1C106M250AD

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CGA6P3X8R1C106MT***B
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
150°CHigh Temperature Application
GlueConductive Epoxy Application
Series
CGA6(3225) [EIA 1210]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.45mm
Width(W)
2.50mm ±0.30mm
Thickness(T)
2.50mm ±0.30mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
Recommended Land Pattern (PB)
Recommended Land Pattern (PC)

Electrical Characteristics

Capacitance
10μF ±20%
Rated Voltage
16VDC
Temperature Characteristic
X8R(±15%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
10MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Conductive Epoxy
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...