Multilayer Ceramic Chip Capacitors

CGA8L2X7R1E475M160KA

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CGA8L2X7R1E475MT****
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
GeneralGeneral (Up to 50V)
Series
CGA8(4532) [EIA 1812]
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
4.50mm ±0.40mm
Width(W)
3.20mm ±0.40mm
Thickness(T)
1.60mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
3.10mm to 3.70mm
Recommended Land Pattern (PB)
1.20mm to 1.40mm
Recommended Land Pattern (PC)
2.40mm to 3.20mm

Electrical Characteristics

Capacitance
4.7μF ±20%
Rated Voltage
25VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
106MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...