Multilayer Ceramic Chip Capacitors

CGA9N1X8L1C476M230KC

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CGA9N1X8L1C476MT****
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
150°CHigh Temperature Application
Series
CGA9(5750) [EIA 2220]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
5.70mm ±0.40mm
Width(W)
5.00mm ±0.40mm
Thickness(T)
2.30mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
4.10mm to 4.80mm
Recommended Land Pattern (PB)
1.20mm to 1.40mm
Recommended Land Pattern (PC)
4.00mm to 5.00mm

Electrical Characteristics

Capacitance
47μF ±20%
Rated Voltage
16VDC
Temperature Characteristic
X8L(+15,-40%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
2MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
500pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...