Multilayer Ceramic Chip Capacitors

CGA9N2X7R1E156M230KA

Product Status
Production (NRND)
TDK Item Description Please refer to the FAQ about part number
CGA9N2X7R1E156MT****
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
GeneralGeneral (Up to 50V)
Series
CGA9(5750) [EIA 2220]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
5.70mm ±0.40mm
Width(W)
5.00mm ±0.40mm
Thickness(T)
2.30mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
4.10mm to 4.80mm
Recommended Land Pattern (PB)
1.20mm to 1.40mm
Recommended Land Pattern (PC)
4.00mm to 5.00mm

Electrical Characteristics

Capacitance
15μF ±20%
Rated Voltage
25VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
33MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
500pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

CGA9N2X7R1E156M230KA

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 500
Country Multiple

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...