Multilayer Ceramic Chip Capacitors

CGB4B3X6S1A225M055AB

Product Status
Obsolete
Discontinue Issue Date : Nov.22, 2022
Last Purchase Order Date : Sep.30, 2024
Last Shipment Date : Oct.31, 2024
TDK Item Description Please refer to the FAQ about part number
CGB4B3X6S1A225MT****
Applications
Commercial Grade
Feature
LowTLow Profile
Series
CGB4(2012) [EIA 0805]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness(T)
0.50mm ±0.05mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.50mm Min.
Recommended Land Pattern (PA)
1.00mm to 1.30mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)
Recommended Land Pattern (PB)
1.00mm to 1.20mm(Flow Soldering)
0.70mm to 0.90mm(Reflow Soldering)
Recommended Land Pattern (PC)
0.80mm to 1.10mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)

Electrical Characteristics

Capacitance
2.2μF ±20%
Rated Voltage
10VDC
Temperature Characteristic
X6S(±22%)
Dissipation Factor (Max.)
10%
Insulation Resistance (Min.)
45MΩ

Other

Operating Temp. Range
-55 to 105°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...