Multilayer Ceramic Chip Capacitors
CGJ2B2X7R1C682K050BA
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Terminal Width(B) |
|
| Terminal Spacing(G) |
|
| Recommended Land Pattern (PA) |
|
| Recommended Land Pattern (PB) |
|
| Recommended Land Pattern (PC) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
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
C2012X7T2W103K085AE
Capacitance=10nF
Edc=450V
T.C.=X7T
LxWxT:2x1.25x0.85mm
Soft termination
Multilayer Ceramic Chip Capacitors
CKG32KC0G3A153J335AJ
Capacitance=15nF
Edc=1000V
T.C.=C0G
LxWxT:3.6x2.6x3.35mm
MEGACAP type
AEC-Q200
EMI Suppression Capacitors
B32021A3222K000
0.0022uF, 300Vrms AC
4m(W) x 9m(H) x 13m(L)
SMD / SMT Inductors (Coils)
NLCV25T-100K-PF
L=10μH
DC Resistance=2.197Ω
L x W x T :
2.5 x 2 x 1.8mm
SMD / SMT Inductors (Coils)
NLCV32T-470K-PF
L=47μH
DC Resistance=2.132Ω
L x W x T :
3.2 x 2.5 x 2.2mm