Multilayer Ceramic Chip Capacitors

CGJ2B2X7R1E682K050BA

TDK item description  ?
CGJ2B2X7R1E682KT****
Applications
High Reliability GradeHigh Reliability Grade
Feature
AEC-Q200AEC-Q200
GeneralGeneral (Up to 50V)
Series
CGJ2(1005) [EIA 0402]
Status
ObsoleteObsolete
Brand
TDK
  • MLCC,Multilayer Ceramic Chip Capacitors:C1005
  • MLCC,Multilayer Ceramic Chip Capacitors

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.50mm ±0.05mm
Terminal Width(B)
0.10mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
0.30mm to 0.50mm
Recommended Land Pattern (PB)
0.35mm to 0.45mm
Recommended Land Pattern (PC)
0.40mm to 0.60mm

Electrical Characteristics

Capacitance
6.8nF ±10%
Rated Voltage
25VDC
Temperature Characteristic  ?
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...