Multilayer Ceramic Chip Capacitors

CGJ3E2C0G1H030C080AA

Product Status
Obsolete
TDK Item Description Please refer to the FAQ about part number
CGJ3E2C0G1H030CT****
Applications
High Reliability Grade
Feature
AEC-Q200AEC-Q200
GeneralGeneral (Up to 50V)
Series
CGJ3(1608) [EIA 0603]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.80mm ±0.10mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
0.70mm to 1.00mm(Flow Soldering)
0.60mm to 0.80mm(Reflow Soldering)
Recommended Land Pattern (PB)
0.80mm to 1.00mm(Flow Soldering)
0.60mm to 0.80mm(Reflow Soldering)
Recommended Land Pattern (PC)
0.60mm to 0.80mm(Flow Soldering)
0.60mm to 0.80mm(Reflow Soldering)

Electrical Characteristics

Capacitance
3pF ±0.25pF
Rated Voltage
50VDC
Temperature Characteristic
C0G(0±30ppm/°C)
Q (Min.)
460
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...