Multilayer Ceramic Chip Capacitors

CGJ4J2X7R1C333K125AA

Product Status
Obsolete
TDK Item Description Please refer to the FAQ about part number
CGJ4J2X7R1C333KT****
Applications
High Reliability Grade
Feature
AEC-Q200AEC-Q200
GeneralGeneral (Up to 50V)
Series
CGJ4(2012) [EIA 0805]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness(T)
1.25mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.50mm Min.
Recommended Land Pattern (PA)
1.00mm to 1.30mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)
Recommended Land Pattern (PB)
1.00mm to 1.20mm(Flow Soldering)
0.70mm to 0.90mm(Reflow Soldering)
Recommended Land Pattern (PC)
0.80mm to 1.10mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)

Electrical Characteristics

Capacitance
33nF ±10%
Rated Voltage
16VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
3030MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...